CAD model selection
GWZD124-0502A001C1BD
Company
Greenconn
Description
GWZD124 - A001
Bill of material
GWZD124-0502A001C1BD
Order code
GWZD124-0502A001C1BD
No.of Pins per Row
2
3
4
5
6
7
8
9
10
11
12
13
14
15
Standard Plating
02:Gold Flash
01:Tin
05:0.6u' Gold on contact, Tin on tail
22:Matte Tin
Insulator Material
C=LCP
B=Nylon 6T
Contact Material
B=Brass
Color
1=Black
2=White
Packing Options
D=Tape&Reel
B=Tray
Dimension:L
8.80 mm
Dimension:M
6.00 mm
Previews
3D
Dimension
2D
Download CAD models
You have not yet generated a CAD or PDF file for download.
Embedded user actions
0