CAD model selection
CSGA106 -0597AA00A4AB
Company
Greenconn
Description
CSGA106 - Series
Bill of material
CSGA106 -0597AA00A4AB
Order code
CSGA106 -0597AA00A4AB
No.of Pins per Row
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
Standard Plating
97:100~200u" Bright tin over 50~100u" Ni underplate overall.
Product form
A
B
C
D
E
F
G
H
Barrier position
00
12
23
34
45
Insulator Material
A=PBT(Not resistant to high temperature)
color
4=Natural
Contact Material
A=Phosphor Bronze
Packing Options
B=Tray
Dimension Information
10.00 mm
Dimension Information
14.90 mm
Dimension Information
0.00
Previews
3D
2D
Download CAD models
You have not yet generated a CAD or PDF file for download.
Embedded user actions
0