CAD model selection
CSGA111 -0305AA0A4AB-K0 39.95
Company
Greenconn
Description
CSGA111 - A
Bill of material
CSGA111 -0305AA0A4AB-K0 39.95
Order code
CSGA111 -0305AA0A4AB-K0
No.of Pins per Row
Standard Plating
05:1u"Gold and 80~160u" Bright tin over 50~100u" Ni underplate overall.
64:3u"Gold and 80~160u" Bright tin over 50~100u" Ni underplate overall.
97:100~180u" Bright tin over 50~100u" Ni underplate overall.
Product form distinguishing serial number
A
B
C
D
E
F
G
Spacer bar
0
2
4
Buckle position
0
2
4
24
Dimension:A
14.90 mm
Dimension:B
10.00 mm
Dimension:C
39.95 mm
Insulator Material
A=PBT(Not resistant to high temperature)
Contact Material
A=Phosphor Bronze
color
4=Natural
Packing Options
B=Tray
Previews
3D
Dimension
2D
Download CAD models
You have not yet generated a CAD or PDF file for download.
Embedded user actions
0