??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
CGAD201-1002A001C1GD
HELP_VARIABLE
Company
Greenconn
Description
CGAD201 - A001
Bill of material
CGAD201-1002A001C1GD
Order code
CGAD201-1002A001C1GD
No.of Pins per Row
Standard Plating
Insulator Material
Contact Material
Packing Options
Dimension Information
15.50 mm
Dimension Information
4.50 mm
Dimension Information
7.80 mm
Dimension Information
11.20 mm
Dimension Information
14.00 mm
Previews
3D
Dimension
2D
Download CAD models
You have not yet generated a CAD or PDF file for download.
Embedded user actions