??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
CGZC202-3002B001C1AH
HELP_VARIABLE
Company
Greenconn
Description
CGZC202 - Series
Bill of material
CGZC202-3002B001C1AH
Order code
CGZC202-3002B001C1AH
No.of Pins per Row
Standard Plating
Insulator Material
Contact Material
Packing Options
Dimension Information
24.65 mm
Dimension Information
18.415 mm
Dimension Information
20.80 mm
Dimension Information
21.85 mm
Dimension Information
23.25 mm
Previews
3D
Dimension
2D
Download CAD models
You have not yet generated a CAD or PDF file for download.
Embedded user actions