??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
CFAD110-0401A012C2AD
HELP_VARIABLE
Company
Greenconn
Description
CFAD110 - A012
Bill of material
CFAD110-0401A012C2AD
Order code
CFAD110-0401A012C2AD
No.of Pins per Row
Standard Plating
Insulator Material
Contact Material
Packing Options
Color
Dimension Information:M
1.50 mm
Dimension Information:L
7.30 mm
Dimension Information:L1
2.56 mm
Previews
3D
Dimension
2D
Download CAD models
You have not yet generated a CAD or PDF file for download.
Embedded user actions