??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
GBBC241-0402BXXXDEAC
HELP_VARIABLE
Company
Greenconn
Description
GBBC241 GBBC242 GBBC243 GBBC244 GBBC245 GBBC246 GBBC247 - Series
Bill of material
GBBC241-0402BXXXDEAC
Order code
GBBC241-0402BXXXDEAC
No.of Pins per Row
Height Option
mm
Post
Standard Plating
Packing Options
Dimension:M
2.40 mm
Dimension:L
5.10 mm
Dimension:N
4.20 mm
Dimension:L1
3.60 mm
Dimension:H
3.30 mm
Dimension:H1
1.80 mm
Dimension:C
1.35 mm
Previews
3D
Dimension
2D
Download CAD models
You have not yet generated a CAD or PDF file for download.
Embedded user actions