??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
GWBC104-0322A001C2AH
HELP_VARIABLE
Company
Greenconn
Description
GWBC104 - A001
Bill of material
GWBC104-0322A001C2AH
Order code
GWBC104-0322A001C2AH
No.of Pins per Row
Dimension:M
1.60 mm
Dimension:L
4.58 mm
Dimension:L1
2.70 mm
Dimension:N
3.84 mm
Standard Plating
Insulator Material
Contact Material
Packing Options
Color
Previews
3D
Dimension
2D
Download CAD models
You have not yet generated a CAD or PDF file for download.
Embedded user actions