??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
CSGA111 -0305AA0A4AB-K0 39.95
HELP_VARIABLE
Company
Greenconn
Description
CSGA111 - A
Bill of material
CSGA111 -0305AA0A4AB-K0 39.95
Order code
CSGA111 -0305AA0A4AB-K0
No.of Pins per Row
Standard Plating
Product form distinguishing serial number
Spacer bar
Buckle position
Dimension:A
14.90 mm
Dimension:B
10.00 mm
Dimension:C
39.95 mm
Insulator Material
Contact Material
color
Packing Options
Previews
3D
Dimension
2D
Download CAD models
You have not yet generated a CAD or PDF file for download.
Embedded user actions