??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
GPGA109 -0597BA00W4BB 0
HELP_VARIABLE
Company
Greenconn
Description
GPGA109 - Series
Bill of material
GPGA109 -0597BA00W4BB 0
Order code
GPGA109 -0597BA00W4BB
No.of Pins per Row
XX
S
Dimension Information
16.70 mm
Dimension Information
15.10 mm
Dimension Information
12.80 mm
Dimension Information
9.70 mm
Dimension Information
10.00 mm
Dimension Information
0.00
Dimension Information
3.35
Standard Plating
Insulator Material
color
Contact Material
Packing Options
Previews
3D
Dimension
2D
Download CAD models
You have not yet generated a CAD or PDF file for download.
Embedded user actions