??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Choix du modèle CAO
GWJA102-0301A027EEBN
HELP_VARIABLE
Company
Greenconn
Description
GWJA102. - A027
Bill of material
GWJA102-0301A027EEBN
Order code
GWJA102-0301A027EEBN
No.of Pins per Row
Dimension:M
7.92 mm
Dimension:L
11.90 mm
Dimension:L1
8.96 mm
Standard Plating
Insulator Material
Contact Material
Packing Options
Color
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés
You have not yet generated a CAD or PDF file for download.
Embedded user actions